DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7206-BL00-0xxx | ECP cable, pre-assembled, PUR, 3 G 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, mechanical coding 1

ZK7206-BL00-0xxx | ECP cable, pre-assembled, PUR, 3 G 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, mechanical coding 1

ZK7206-BL00-0xxx | ECP cable, pre-assembled, PUR, 3 G 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, mechanical coding 1

ZK7206-BL00-0xxx | ECP cable, pre-assembled, PUR, 3 G 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, mechanical coding 1

ZK7206-BL00-0xxx | ECP cable, pre-assembled, PUR, 3 G 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, mechanical coding 1

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B17, flange, straight, long, male+male, pins 3+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typesquare flange
Contact typemale+male
Number of positions (face)pins 2+PE+4
CodingP-coded
Wire terminationcrimp connection
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingP-coded
Body colorblack
Technical dataHead C
Installation sizeopen end
Number of positions (face)3-wire
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)3 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A138.00 mm
A225.00 mm
A325.00 mm
A433.00 mm
B141.00 mm
Ordering informationLength
ZK7206-BL00-00050.50 m
ZK7206-BL00-00101.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use