DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7A30-3431-Bxxx | B23, ENP cable, PUR, 3 G 4 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3431-Bxxx | B23, ENP cable, PUR, 3 G 4 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3431-Bxxx | B23, ENP cable, PUR, 3 G 4 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3431-Bxxx | B23, ENP cable, PUR, 3 G 4 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3431-Bxxx | B23, ENP cable, PUR, 3 G 4 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

EtherCAT/Ethernet cable, ENP, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), drag-chain suitable, XTS, B23, socket, straight, male+female, pins 4+PE+4, EtherCAT-coded – B23, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typesocket
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Cross-section (power)3 x 4.0 mm² (approx. AWG12)
Cross-section (signal)2 x 1.5 mm² (approx. AWG16)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter10.9 mm ± 0.4 mm (0.429" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
B193.60 mm
B228.50 mm
Ordering informationLength
ZK7A30-3431-B0303.00 m
ZK7A30-3431-B0505.00 m
ZK7A30-3431-B0808.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2024 - Terms of Use