Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | female+male |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Mating cycles | ≥ 100 |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Installation size | open end |
Technical data | Cable by meter |
---|---|
Operating voltage | ≤ 1000 V AC |
Cross-section (power) | 5 x 1.5 mm² (approx. AWG16) |
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 11.0 mm ± 0.2 mm (0.4331" ± 0.0079") |
Min. bending radius, moved | 7 x outer cable diameter |
Min. bending radius, fixed installation | 4 x outer cable diameter |
Max. number of cycles | 3 million |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
For further technical details, please refer to the data sheet.

A1 | 73.60 mm |
A2 | 23.00 mm |
Ordering information | Length |
---|---|
ZK7608-3100-A010 | 1.00 m |
ZK7608-3100-A050 | 5.00 m |
ZK7608-3100-A100 | 10.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use