Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B12 |
Connector type | square flange |
Contact type | male+female |
Number of positions (face) | pins 2+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | RJ45 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Body color | black |
Technical data | Head C |
---|---|
Installation size | open end |
Number of positions (face) | 2-wire |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 2 x 0.75 mm² (approx. AWG18) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.142" ± 0.0079") |
Jacket color | green |
A1 | 36.00 mm |
A2 | 20.00 mm |
A3 | 15.70 mm |
A4 | 13.20 mm |
A5 | 17.80 mm |
B1 | 43.80 mm |
Ordering information | Length |
---|---|
ZK7502-AB00-Axxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use