
The TwinCAT 3 IoT Data Agent provides bi-directional IoT communication functions in the form of a gateway application that can be configured and operated independently from the TwinCAT real-time environment.
The data agent picks up configured process data and transmits it to a specific communication or data service in the Microsoft Azure or Amazon Web Services (AWS) cloud, or it sends the process data to an MQTT or AMQP message broker. To pick up the process data, both TwinCAT ADS and the OPC UA IEC standard with their security mechanisms are available. This ensures data protection down to the controller or the respective end device.
To reduce the amount of traffic and associated costs, the data agent supports advanced sampling mechanisms, such as on-data-change transmissions.
If the connection is interrupted, buffering algorithms are available to prevent the loss of data. The entire parameterization of the data agent can be done via a graphical editor. This makes it easy to use and reduces setup times when commissioning the system.
The TF672x TwinCAT 3 IoT Data Agent Packs extend the TwinCAT 3 IoT Data Agent with 4, 16, 64 or 256 additional ADS target runtimes or OPC UA namespaces.
Product status:
regular delivery
Product information
Technical data | TF6720 |
---|---|
Required license | TC1000 |
Operating system | Windows 7, Windows 10 |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF6720-0v40 | TwinCAT 3 IoT Data Agent, platform level 40 (Performance) |
TF6720-0v50 | TwinCAT 3 IoT Data Agent, platform level 50 (Performance Plus) |
TF6720-0v60 | TwinCAT 3 IoT Data Agent, platform level 60 (Mid Performance) |
TF6720-0v70 | TwinCAT 3 IoT Data Agent, platform level 70 (High Performance) |
TF6720-0v80 | TwinCAT 3 IoT Data Agent, platform level 80 (Very High Performance) |
TF6720-0v81 | TwinCAT 3 IoT Data Agent, platform level 81 (Very High Performance) |
TF6720-0v82 | TwinCAT 3 IoT Data Agent, platform level 82 (Very High Performance) |
TF6720-0v83 | TwinCAT 3 IoT Data Agent, platform level 83 (Very High Performance) |
TF6720-0v84 | TwinCAT 3 IoT Data Agent, platform level 84 (Very High Performance) |
TF6720-0v90 | TwinCAT 3 IoT Data Agent, platform level 90 (Other) |
TF6720-0v91 | TwinCAT 3 IoT Data Agent, platform level 91 (Other 5…8 Cores) |
TF6720-0v92 | TwinCAT 3 IoT Data Agent, platform level 92 (Other 9…16 Cores) |
TF6720-0v93 | TwinCAT 3 IoT Data Agent, platform level 93 (Other 17…32 Cores) |
TF6720-0v94 | TwinCAT 3 IoT Data Agent, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Further Packs | |
---|---|
TF6721-0vpp | TwinCAT 3 IoT Data Agent Gate Pack 4 |
TF6722-0vpp | TwinCAT 3 IoT Data Agent Gate Pack 16 |
TF6723-0vpp | TwinCAT 3 IoT Data Agent Gate Pack 64 |
TF6724-0vpp | TwinCAT 3 IoT Data Agent Gate Pack 256 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use