DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

TF6510 | TwinCAT 3 IEC 61850/IEC 61400-25

Whether energy generators, consumers or storage systems: the devices in a smart grid must be able to communicate with one another. There are standardized communication protocols for this purpose. The IEC 61850 describes such a communication for protection and control equipment in electrical substations. The communication services and the basic data model are constructed in such a way that they make it possible to go beyond general station automation. This is achieved through industry-specific data models. Specific supplements are available for wind turbines, hydropower plants and other decentralized energy generation systems, such as photovoltaic systems or fuel cells.

The TF6510 TwinCAT 3 Function precisely maps this communication and its data models. The communication stack required for this is completely developed in the PLC. The mapping of the IEC 61850 services is done to the MMS (Manufacturing Message Specification) communication protocol. Client and server can be implemented.

The data model is configured in the so-called TwinCAT Telecontrol Configurator. It provides all the necessary information on the various industry-specific data models. Many dependencies defined in the standard are taken into account in the configurator. In this way, incorrect configurations can be avoided. Loading and saving of the description files of the standard (icd files) is just as possible as the completely new construction of a data model with the help of a wizard, which supports during creation. Once a configuration with all datasets and reports has been completed, it can be converted into readable PLC code automatically using the so-called Deploy Wizard. A few basic services are coded as examples, whereby the code generated is directly available for an initial communication test. This significantly reduces the time required for application development.

The same workflow applies to the GOOSE communication channel. This is a real-time network protocol that is used in particular for the communication of status changes in electrical substations. Like client and server via MMS, publisher and subscriber for GOOSE are part of TF6510.

Product status:

regular delivery

Product information

Technical dataTF6510
Required licenseTC1200
IncludesTF6310
Operating systemWindows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6510-0v20TwinCAT 3 IEC 61850/IEC 61400-25, platform level 20 (Economy)
TF6510-0v30TwinCAT 3 IEC 61850/IEC 61400-25, platform level 30 (Economy Plus)
TF6510-0v40TwinCAT 3 IEC 61850/IEC 61400-25, platform level 40 (Performance)
TF6510-0v50TwinCAT 3 IEC 61850/IEC 61400-25, platform level 50 (Performance Plus)
TF6510-0v60TwinCAT 3 IEC 61850/IEC 61400-25, platform level 60 (Mid Performance)
TF6510-0v70TwinCAT 3 IEC 61850/IEC 61400-25, platform level 70 (High Performance)
TF6510-0v80TwinCAT 3 IEC 61850/IEC 61400-25, platform level 80 (Very High Performance)
TF6510-0v81TwinCAT 3 IEC 61850/IEC 61400-25, platform level 81 (Very High Performance)
TF6510-0v82TwinCAT 3 IEC 61850/IEC 61400-25, platform level 82 (Very High Performance)
TF6510-0v83TwinCAT 3 IEC 61850/IEC 61400-25, platform level 83 (Very High Performance)
TF6510-0v84TwinCAT 3 IEC 61850/IEC 61400-25, platform level 84 (Very High Performance)
TF6510-0v90TwinCAT 3 IEC 61850/IEC 61400-25, platform level 90 (Other)
TF6510-0v91TwinCAT 3 IEC 61850/IEC 61400-25, platform level 91 (Other 5…8 Cores)
TF6510-0v92TwinCAT 3 IEC 61850/IEC 61400-25, platform level 92 (Other 9…16 Cores)
TF6510-0v93TwinCAT 3 IEC 61850/IEC 61400-25, platform level 93 (Other 17…32 Cores)
TF6510-0v94TwinCAT 3 IEC 61850/IEC 61400-25, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use