DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF6100 | TwinCAT 3 OPC UA

TF6100 | TwinCAT 3 OPC UA

TF6100 | TwinCAT 3 OPC UA

TF6100 | TwinCAT 3 OPC UA

TF6100 | TwinCAT 3 OPC UA

Tutorial: Getting started with TF6100 TwinCAT 3 OPC UA Server

Tutorial: Getting started with TF6100 TwinCAT 3 OPC UA Gateway

Tutorial: Getting started with TF6100 TwinCAT 3 OPC UA Client

TwinCAT 3: Direct integration of OPC UA Pub/Sub UDP extension and MQTT

Industrial interoperability made easy with OPC UA-enabled products from Beckhoff

IoT bus couplers: from the sensor into the cloud – conveniently configured with the EK9160

OPC UA: Simple, secure and standardised connectivity right up into the cloud

Tutorial: Getting started with TF6100 TwinCAT 3 OPC UA Server

Tutorial: Getting started with TF6100 TwinCAT 3 OPC UA Gateway

Tutorial: Getting started with TF6100 TwinCAT 3 OPC UA Client

TwinCAT 3: Direct integration of OPC UA Pub/Sub UDP extension and MQTT

Industrial interoperability made easy with OPC UA-enabled products from Beckhoff

IoT bus couplers: from the sensor into the cloud – conveniently configured with the EK9160

OPC UA: Simple, secure and standardised connectivity right up into the cloud

OPC UA is a platform-independent, service-oriented communication architecture for reliable, secure and multisupplier data transport from the production level to the production planning and ERP system or to the cloud.

 

TwinCAT OPC UA Server

  • supports the following OPC UA functions: Data Access, Historical Data Access, Alarms & Conditions
  • Intermediate storage of data on the server: interruption of the communication connection does not lead to loss of data.
  • graphical configurator for simple handling of local and remote OPC UA servers
  • definition of user/groups-based access rights at namespace and node level
  • support of client/server certificates to establish secure communication
  • support of the TwinCAT Analytics file format for Historical Access

 

TwinCAT OPC UA Gateway

  • high-performance, free-of-charge OPC COM DA server
  • enables aggregation of multiple, subordinate TwinCAT OPC UA servers
  • support of client/server certificates to establish secure communication

 

TwinCAT OPC UA Client

  • supports OPC UA communication with remote OPC UA servers
  • available as PLCopen-compliant PLC function block or as TwinCAT I/O device
  • support of client/server certificates to establish secure communication
  • automatic code generation

A technological overview of OPC UA products and further information can be found here.

Product status:

regular delivery

Product information

Technical dataTF6100
Required licenseTC1000
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD (only Server)
CPU architecturex64, x86, Arm®
Ordering information
TF6100-0v20TwinCAT 3 OPC UA, platform level 20 (Economy)
TF6100-0v30TwinCAT 3 OPC UA, platform level 30 (Economy Plus)
TF6100-0v40TwinCAT 3 OPC UA, platform level 40 (Performance)
TF6100-0v50TwinCAT 3 OPC UA, platform level 50 (Performance Plus)
TF6100-0v60TwinCAT 3 OPC UA, platform level 60 (Mid Performance)
TF6100-0v70TwinCAT 3 OPC UA, platform level 70 (High Performance)
TF6100-0v80TwinCAT 3 OPC UA, platform level 80 (Very High Performance)
TF6100-0v81TwinCAT 3 OPC UA, platform level 81 (Very High Performance)
TF6100-0v82TwinCAT 3 OPC UA, platform level 82 (Very High Performance)
TF6100-0v83TwinCAT 3 OPC UA, platform level 83 (Very High Performance)
TF6100-0v84TwinCAT 3 OPC UA, platform level 84 (Very High Performance)
TF6100-0v90TwinCAT 3 OPC UA, platform level 90 (Other)
TF6100-0v91TwinCAT 3 OPC UA, platform level 91 (Other 5…8 Cores)
TF6100-0v92TwinCAT 3 OPC UA, platform level 92 (Other 9…16 Cores)
TF6100-0v93TwinCAT 3 OPC UA, platform level 93 (Other 17…32 Cores)
TF6100-0v94TwinCAT 3 OPC UA, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use