DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF6225 | TwinCAT 3 EtherCAT External Sync

TF6225 | TwinCAT 3 EtherCAT External Sync

TF6225 | TwinCAT 3 EtherCAT External Sync

TF6225 | TwinCAT 3 EtherCAT External Sync

TF6225 | TwinCAT 3 EtherCAT External Sync

If processes are to be synchronized in large, distributed systems, this can be done via the network, e.g., based on IEEE1588 (Precision Time Protocol), or via a physical toggling signal (seconds pulse or DCF77).

TwinCAT 3 EtherCAT External Sync extends the TwinCAT EtherCAT master with an option to synchronize the Beckhoff real-time with external digital signals. The digital signals are read via timestamp-based terminals, such as the EL1252 EtherCAT Terminal.

Product status:

regular delivery

Product information

Technical dataTF6225
Required licenseTC1100
Operating systemWindows 7, Windows 10, Windows CE
CPU architecturex64, x86, Arm®
Ordering information
TF6225-0v20TwinCAT 3 EtherCAT External Sync, platform level 20 (Economy)
TF6225-0v30TwinCAT 3 EtherCAT External Sync, platform level 30 (Economy Plus)
TF6225-0v40TwinCAT 3 EtherCAT External Sync, platform level 40 (Performance)
TF6225-0v50TwinCAT 3 EtherCAT External Sync, platform level 50 (Performance Plus)
TF6225-0v60TwinCAT 3 EtherCAT External Sync, platform level 60 (Mid Performance)
TF6225-0v70TwinCAT 3 EtherCAT External Sync, platform level 70 (High Performance)
TF6225-0v80TwinCAT 3 EtherCAT External Sync, platform level 80 (Very High Performance)
TF6225-0v81TwinCAT 3 EtherCAT External Sync, platform level 81 (Very High Performance)
TF6225-0v82TwinCAT 3 EtherCAT External Sync, platform level 82 (Very High Performance)
TF6225-0v83TwinCAT 3 EtherCAT External Sync, platform level 83 (Very High Performance)
TF6225-0v84TwinCAT 3 EtherCAT External Sync, platform level 84 (Very High Performance)
TF6225-0v90TwinCAT 3 EtherCAT External Sync, platform level 90 (Other)
TF6225-0v91TwinCAT 3 EtherCAT External Sync, platform level 91 (Other 5…8 Cores)
TF6225-0v92TwinCAT 3 EtherCAT External Sync, platform level 92 (Other 9…16 Cores)
TF6225-0v93TwinCAT 3 EtherCAT External Sync, platform level 93 (Other 17…32 Cores)
TF6225-0v94TwinCAT 3 EtherCAT External Sync, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use