TwinCAT 3 IoT Communication provides basic functionalities in the form of PLC libraries for sending and receiving data via the so-called MQ Telemetry Transport (MQTT) protocol.
By enabling the transmission and receipt of publisher/subscriber-based MQTT messages directly from the controller, this function makes easy data communication between diverse devices possible. TLS is available to secure the transport channel, which enables encryption of the data packets and authentication at the Message Broker. MQTT is an open, standardized communication protocol that is becoming increasingly popular for fast and efficient data transmission applications due to its low overhead. Many IT providers, but particularly those in the cloud computing field, provide access to their services via this protocol.
Product status:
regular delivery
Product information
Technical data | TF6701 |
---|---|
Required license | TC1200 |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS |
CPU architecture | x86, x64, Arm® |
Ordering information | |
---|---|
TF6701-0v10 | TwinCAT 3 IoT Communication (MQTT), platform level 10 (Basic), already included with industrial PCs with platform level P10 |
TF6701-0v20 | TwinCAT 3 IoT Communication (MQTT), platform level 20 (Economy) |
TF6701-0v30 | TwinCAT 3 IoT Communication (MQTT), platform level 30 (Economy Plus) |
TF6701-0v40 | TwinCAT 3 IoT Communication (MQTT), platform level 40 (Performance) |
TF6701-0v50 | TwinCAT 3 IoT Communication (MQTT), platform level 50 (Performance Plus) |
TF6701-0v60 | TwinCAT 3 IoT Communication (MQTT), platform level 60 (Mid Performance) |
TF6701-0v70 | TwinCAT 3 IoT Communication (MQTT), platform level 70 (High Performance) |
TF6701-0v80 | TwinCAT 3 IoT Communication (MQTT), platform level 80 (Very High Performance) |
TF6701-0v81 | TwinCAT 3 IoT Communication (MQTT), platform level 81 (Very High Performance) |
TF6701-0v82 | TwinCAT 3 IoT Communication (MQTT), platform level 82 (Very High Performance) |
TF6701-0v83 | TwinCAT 3 IoT Communication (MQTT), platform level 83 (Very High Performance) |
TF6701-0v84 | TwinCAT 3 IoT Communication (MQTT), platform level 84 (Very High Performance) |
TF6701-0v90 | TwinCAT 3 IoT Communication (MQTT), platform level 90 (Other) |
TF6701-0v91 | TwinCAT 3 IoT Communication (MQTT), platform level 91 (Other 5…8 Cores) |
TF6701-0v92 | TwinCAT 3 IoT Communication (MQTT), platform level 92 (Other 9…16 Cores) |
TF6701-0v93 | TwinCAT 3 IoT Communication (MQTT), platform level 93 (Other 17…32 Cores) |
TF6701-0v94 | TwinCAT 3 IoT Communication (MQTT), platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use