DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF6255 | TwinCAT 3 Modbus RTU

TF6255 | TwinCAT 3 Modbus RTU

TF6255 | TwinCAT 3 Modbus RTU

TF6255 | TwinCAT 3 Modbus RTU

TF6255 | TwinCAT 3 Modbus RTU

TwinCAT Modbus RTU implements Modbus RTU communication via a serial RS232, RS422 or RS485 interface and is thus suitable both for the PC/CX interfaces and for operation with serial Bus Terminals. It contains function blocks for master and slave operating mode with simple configuration.

Product status:

regular delivery

Product information

Technical dataTF6255
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS
CPU architecturex64, x86, Arm®
Ordering information
TF6255-0v10TwinCAT 3 Modbus RTU, platform level 10 (Basic), already included with industrial PCs with platform level P10
TF6255-0v20TwinCAT 3 Modbus RTU, platform level 20 (Economy)
TF6255-0v30TwinCAT 3 Modbus RTU, platform level 30 (Economy Plus)
TF6255-0v40TwinCAT 3 Modbus RTU, platform level 40 (Performance)
TF6255-0v50TwinCAT 3 Modbus RTU, platform level 50 (Performance Plus)
TF6255-0v60TwinCAT 3 Modbus RTU, platform level 60 (Mid Performance)
TF6255-0v70TwinCAT 3 Modbus RTU, platform level 70 (High Performance)
TF6255-0v80TwinCAT 3 Modbus RTU, platform level 80 (Very High Performance)
TF6255-0v81TwinCAT 3 Modbus RTU, platform level 81 (Very High Performance)
TF6255-0v82TwinCAT 3 Modbus RTU, platform level 82 (Very High Performance)
TF6255-0v83TwinCAT 3 Modbus RTU, platform level 83 (Very High Performance)
TF6255-0v84TwinCAT 3 Modbus RTU, platform level 84 (Very High Performance)
TF6255-0v90TwinCAT 3 Modbus RTU, platform level 90 (Other)
TF6255-0v91TwinCAT 3 Modbus RTU, platform level 91 (Other 5…8 Cores)
TF6255-0v92TwinCAT 3 Modbus RTU, platform level 92 (Other 9…16 Cores)
TF6255-0v93TwinCAT 3 Modbus RTU, platform level 93 (Other 17…32 Cores)
TF6255-0v94TwinCAT 3 Modbus RTU, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use