DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF6020 | TwinCAT 3 JSON Data Interface

TF6020 | TwinCAT 3 JSON Data Interface

TF6020 | TwinCAT 3 JSON Data Interface

TF6020 | TwinCAT 3 JSON Data Interface

TF6020 | TwinCAT 3 JSON Data Interface

The TwinCAT 3 JSON Data Interface is an interface for the exchange of data in JSON format between the TwinCAT system and custom applications. The JSON format enables access with different programming languages to the ADS interface. It is possible to access all symbols of the runtime that are also available with the standard ADS interface.

Communication between the TwinCAT system and the custom applications can be realized in different ways. An integrated MQTT client in the TwinCAT system enables the communication with MQTT brokers. Connection information to the MQTT broker can be configured in the TwinCAT system and the data connection supports usage of TLS.

Product status:

regular delivery

Product information

Technical dataTF6020
Required licenseTC1000
Operating systemWindows 7, Windows 10, Windows CE
CPU architecturex86, x64, Arm®
Ordering information
TF6020-0v20TwinCAT 3 JSON Data Interface, platform level 20 (Economy)
TF6020-0v30TwinCAT 3 JSON Data Interface, platform level 30 (Economy Plus)
TF6020-0v40TwinCAT 3 JSON Data Interface, platform level 40 (Performance)
TF6020-0v50TwinCAT 3 JSON Data Interface, platform level 50 (Performance Plus)
TF6020-0v60TwinCAT 3 JSON Data Interface, platform level 60 (Mid Performance)
TF6020-0v70TwinCAT 3 JSON Data Interface, platform level 70 (High Performance)
TF6020-0v80TwinCAT 3 JSON Data Interface, platform level 80 (Very High Performance)
TF6020-0v81TwinCAT 3 JSON Data Interface, platform level 81 (Very High Performance)
TF6020-0v82TwinCAT 3 JSON Data Interface, platform level 82 (Very High Performance)
TF6020-0v83TwinCAT 3 JSON Data Interface, platform level 83 (Very High Performance)
TF6020-0v84TwinCAT 3 JSON Data Interface, platform level 84 (Very High Performance)
TF6020-0v90TwinCAT 3 JSON Data Interface, platform level 90 (Other)
TF6020-0v91TwinCAT 3 JSON Data Interface, platform level 91 (Other 5…8 Cores)
TF6020-0v92TwinCAT 3 JSON Data Interface, platform level 92 (Other 9…16 Cores)
TF6020-0v93TwinCAT 3 JSON Data Interface, platform level 93 (Other 17…32 Cores)
TF6020-0v94TwinCAT 3 JSON Data Interface, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

© Beckhoff Automation 2024 - Terms of Use