DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

Using high-end multi-touch panel PCs directly in the field

Using high-end multi-touch panel PCs directly in the field

Multitouch technology in the powerful panel PCs

Multi-touch can be used directly in the field with the CP32xx-1600 Panel PC series. The devices in robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7. There is a choice of six different multi-touch TFT displays from 15 to 24 inches, in the formats 4:3, 5:4 and widescreen 16:9. An optional C9900-G05x push-button extension can be ordered ex factory.

Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The PC can be operated at an ambient temperature of up to 45°C.

Direct mounting arm installation

In parallel with the CP32xx device series with integrated mounting arm adapter that is installed ex factory, the CP32xx-1600 series offers the option of freely selecting a mounting arm adapter. For this purpose, M6 screws are available in a 100 x 100 mm and 70 x 130 mm mounting face. An optional rotatable and tiltable C9900-M761 or C9900-M763 mounting arm adapter can be ordered. Customers can mount it from top or bottom. Like with the Beckhoff Control Panels, it is thus possible to adapt to a 48 mm mounting arm system. On the underside of the panel there are three threaded holes to allow the mounting/retrofitting of mechanical extensions such as keyboard shelves or a handle.

Scalable performance

The up to six connections of the Industrial PC are arranged with IP65 connectors in the wiring area, where they are easily accessible. Pre-fabricated cables in various lengths are available for all connections. A USB 3.0 port at the bottom side is already installed ex factory.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP32xx-1600-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP32xx-1600-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP32xx-1600-0020Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use