DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

Using high-end multi-touch panel PCs directly in the field

Using high-end multi-touch panel PCs directly in the field

Multitouch technology in the powerful panel PCs

With the CP32xx series, a high-end Panel PC with multi-touch can be used directly in the field. The devices in a slender aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7.

A choice of seven different multi-touch TFT displays, in sizes between 12 and 24 inches in 4:3, 5:4 or widescreen 16:9 formats, are available. Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The operating temperature range is 0 to 45°C.

Direct mounting arm installation

The Panel PC features an integrated rotatable and tiltable mounting arm adapter for a 48 mm diameter mounting arm tube. There is a choice of attaching the mounting arm from above or below. The connecting cables are laid through the mounting arm.

 

Scalable performance

The Industrial PC connections (up to six) with IP65 connectors are positioned in the large wiring space and are easily accessible. The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional fieldbus or USB. Prefabricated cables in various lengths are available for all connections.

 

Highest data availability and data security

The C32xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.

The CP32xx Panel PCs are equipped with one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.

 

Accessibility of the components

The data media and the lithium battery of the system clock are accessible from the rear under the cover.

 

Flexible expansion options

There is a PCI slot in the CP32xx. A factory-fitted FC9062 PCIe module with two additional Ethernet ports can be added. NOVRAM is also available as PCIe module for fail-safe data storage.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP32xx-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP32xx-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP32xx-0020Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use