DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

The CP22xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP22xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP22xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Scalable performance

CP22xx Panel PCs are equipped with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 processors and have one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.

 

Highest data availability and data security

CP22xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Accessibility of the components

Data media, the fan and the lithium battery of the system clock are accessible from the rear under the fan cover.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP22xx is ideally suited as a compact central processing unit for an EtherCAT control system.

 

Flexible expansion options

Two free slots for PCIe modules can be optionally integrated in the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP22xx-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP22xx-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP22xx-0020Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use