Multi-touch can be used directly in the field with the CP37xx-1600 Panel PC series. The devices in robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. Equipped with Intel Atom® processors with up to four cores, the Panel PCs offer high computing power. There is a choice of six different multi-touch TFT displays from 15- to 24-inch, in the formats 4:3, 5:4, and widescreen 16:9. Cooling is entirely passive and takes place via the external panel of the closed housing. The PC can be operated at an ambient temperature of up to 45°C.
Direct mounting arm installation
In parallel with the CP37xx device series with integrated mounting arm adapter, the CP37xx-1600 series offers the option of freely selecting a mounting arm adapter. The optionally available C9900-M763 mounting arm adapter, which can be mounted from top to bottom by the customer, is fastened with four M6 screws to the 100 x 100 mm mounting face. Like the Beckhoff Control Panels, it is thus possible to adapt to a 48 mm mounting arm system. Without the rotating and tilting adapter, the multi-touch Panel PC can also be mounted flexibly in the connection area. On the underside of the panel there are three threaded holes to allow the mounting/retrofitting of mechanical extensions such as keyboard shelves or a handle.
Scalable performance
The up to six connections of the Industrial PC are arranged with IP65 connectors in the wiring area, where they are easily accessible. Prefabricated cables in various lengths are available for all connections. The CP37xx-1600 is already equipped ex factory with a USB 3.0 socket on the side panel.
Accessibility of the components
The Panel PCs from the CP37xx-1600 series have a hard disk, SSD or CFast card.
The data carriers and the lithium battery for the system clock are accessible from the housing side under a cover.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
CP37xx-1600-0030 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | product announcement |
CP37xx-1600-0020 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
© Beckhoff Automation 2024 - Terms of Use