DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx | Fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx | Fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx | Fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx | Fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

The CP27xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP27xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application. With their highly integrated 3½-inch motherboards, the CP27xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used, for example, in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Scalable performance

CP27xx Panel PCs are equipped with Intel Atom® with up to four cores and have one or two CFast cards.

 

Highest data availability and data security

CP27xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Accessibility of the components

Data media and the lithium battery of the system clock are accessible from the rear.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP27xx is ideally suited as a compact central processing unit for an EtherCAT control system. A third independent Ethernet interface is available as an option.

 

Flexible expansion options

An optional PCIe module slot offers the possibility to extend the PC, e.g. with additional Ethernet interfaces.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP27xx-0030Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
CP27xx-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP27xx-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use