DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

Multitouch technology in the powerful panel PCs

Multitouch technology in the powerful panel PCs

With the CP37xx series, a Panel PC with multi-touch can be used directly in the field. The devices in a robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer high computing power with Intel Atom® processors with up to four cores.

A choice of eight different multi-touch TFT displays in sizes between 12 and 24 inches in 4:3, 5:4 or widescreen formats are available. Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The operating temperature range is 0 to 45°C.

Direct mounting arm installation

The Panel PC features an integrated rotatable and tiltable mounting arm adapter for a 48 mm diameter mounting arm tube. There is a choice of attaching the mounting arm from above or below. The connecting cables are laid through the mounting arm.

 

Scalable performance

The Industrial PC connections (up to four) with IP65 connectors are positioned in the large wiring space and are easily accessible. The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional USB or RS232. Prefabricated cables in various lengths are available for all connections.

 

Highest data availability and data security

The C37xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.

 

Accessibility of the components

The CP37xx Panel PCs are equipped with one or two CFast cards. The data media and the lithium battery of the system clock are accessible from the rear under the cover.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP37xx-0030Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
CP37xx-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP37xx-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use