DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EJ2262 | EtherCAT plug-in module, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

The EJ2262 EtherCAT plug-in module connects the binary control output signals at the process level with electrical isolation. The outputs are controlled with an adjustable integral multiple (oversampling factor: n) of the bus cycle time (n microcycles per bus cycle). For each microcycle, the module receives a process data block that is output consecutively. The timebase of the module can be synchronized precisely with other EtherCAT devices via distributed clocks. An output pattern with a significantly higher pulse sequence than the bus cycle time is thus output precisely with the system-wide timebase. This procedure enables the temporal resolution of the digital output signals to be increased to n times the bus cycle time. The maximum output rate is 1 Msamples/s.

 

Special features:

  • push-pull output
  • connection of different load types possible (ohmic, inductive, lamp load)
  • synchronized operation through distributed clocks XFC technology possible
  • multiple sampling of a process data through oversampling

Product status:

regular delivery

Product information

Technical dataEJ2262
Number of outputs2
Rated load voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Oversampling factorn = integer multiple of the cycle time, 1…1000
Distributed clocksyes
Distributed clock precision<< 1 µs
Max. output current0.5 A (short-circuit proof in push operation) per channel
Breaking energy< 150 mJ/channel
Output ratemax. 1 Msample/s, min. cycle 1 µs
Auxiliary power currenttyp. 10 mA + load
Current consumption E-bustyp. 135 mA
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 30 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use