DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EJ2128 | EtherCAT plug-in module, 8-channel digital output, 3.3 V DC/5 V DC, 20 mA

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ2128 EtherCAT plug-in module connects binary control signals from the automation device on to the actuators at the process level with electrical isolation and generates load currents with outputs that are protected against overload and short-circuit. The module contains eight channels, optionally with a rated load voltage of 3.3 V DC or 5 V DC.

 

Special features:

  • 3.3/5 V DC outputs
  • Suitable for different load types (ohmic, lamp load)
  • Max. output current 0.02 A per channel
  • Overload and short-circuit proof CMOS/push-pull outputs

Product status:

regular delivery

Product information

Technical dataEJ2128
Number of outputs8
Rated load voltage5 V DC/3.3 V DC
Load typeohmic, lamp load
Distributed clocks
Max. output current±20 mA (short-circuit proof) per channel, type CMOS output/push-pull
Switching timestyp. TON: < 1 µs, TOFF: < 1 µs
Auxiliary power currenttyp. 12 mA + load
Current consumption E-bustyp. 80 mA
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use