![EJ2521-0224 | EtherCAT plug-in module, 1-channel pulse train output, 24 V DC, 1 A, with capture/compare input/output](https://multimedia.beckhoff.com/media/ej2521-0224__web_preview.png)
The EJ2521-0224 EtherCAT plug-in module ist a 1-channel pulse train and outputs a digital frequency signal via two 24 V tracks (A/B). The signal is used to control motor drivers and signal receivers which are controlled by single cycles. The pulse sequence and the pulse frequency or number of pulses are specified directly via the process data. The module has a 24 V latch input for connecting a limit switch, for example, and two 24 V switch outputs (capture/compare), which can be switched depending on the counter value in the module. The LEDs indicate the active outputs and the input.
Special features:
- Suitable for different load types (ohmic, optocoupler, differential inputs)
- Max. output current 1 A per channel
- Different operating modes possible
- Frequency modulation
- Pulse direction specification
- Incremental encoder simulation (2 x AB)
- Integrated path control
- With capture/compare input/output
- Synchronized operation through distributed clocks XFC technology possible
Product status:
Regular delivery
Product information
Technical data | EJ2521-0224 |
---|---|
Connection technology | pulse train (frequency output) |
Power supply | via the E-bus |
Number of outputs | 1 channel (2 outputs A, B) |
Capture/compare input/output | 1/2 |
Input specification | 24 V DC |
Output specification | 5…24 V DC, external supply |
Load type | ohmic, inductive |
Distributed clocks | yes |
Max. output current | 1 A |
Short-circuit current | – |
Base frequency | 0…500 kHz, 50 kHz default |
Resolution | max. 15 bit (16 bit + sign) |
Current consumption E-bus | typ. 135 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Special features | different modes, ramp function, travel distance control |
Weight | approx. 30 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Relative humidity | 95 %, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use