DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EJ2809 | EtherCAT plug-in module, 16-channel digital output, 24 V DC, 0.5 A

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ2809 EtherCAT plug-in module connects binary control signals from the automation device to the actuators at the process level with electrical isolation. The EJ2809 is protected against polarity reversal and processes load currents with outputs protected against overload and short-circuit. The module has 16 channels, whose signal states are indicated by LEDs.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Overload and short-circuit proof outputs and reverse polarity protection

Product status:

regular delivery

Product information

Technical dataEJ2809
Number of outputs16
Rated load voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 2 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Auxiliary power currenttyp. 30 mA + load
Current consumption E-bustyp. 110 mA
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 30 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use