DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EJ2502 | EtherCAT plug-in module, 2-channel PWM output, 24 V DC, 0.5 A

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ2502 EtherCAT plug-in module modulates the pulse width of a binary signal and outputs it electrically isolated from the E-bus. The mark/space ratio is preset by a 16-bit value from the automation device. The output stage is protected against overload and short circuit. The module has two channels, whose signal states are indicated by LEDs.

 

Special features:

  • PWM outputs
  • Suitable for different load types (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Separate frequency adjustable for each channel

Product status:

regular delivery

Product information

Technical dataEJ2502
Power supplyvia the E-bus
Number of outputs2
Rated load voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 1.5 A
Base frequency1…20 kHz, 250 Hz default
Duty factor0…100%
Resolution9…15 bit
Reverse voltage protectionyes
Switching timesTON: > 750 ns, TOFF: > 500 ns
Auxiliary power currenttyp. 10 mA + load
Current consumption E-bustyp. 110 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresseparate frequency can be set for each channel
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use