DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7A55-6600-Axxx | B23, ENP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A55-6600-Axxx | B23, ENP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A55-6600-Axxx | B23, ENP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A55-6600-Axxx | B23, ENP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A55-6600-Axxx | B23, ENP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

EtherCAT/Ethernet cable, ENP, PUR, 7 G 2.5 mm² + (4xAWG22), drag-chain suitable, shielded, B23, mechanical key 3, plug, straight, female+male, pins 7+4, EtherCAT-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 6+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)pins 7+4
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section (power)7 x 2.5 mm² (approx. AWG14)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter14.3 mm ± 0.2 mm (0.563" ± 0.0079")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7A55-6600-A0505.00 m
ZK7A55-6600-A10010.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2025 - Terms of Use