DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7A65-3673-0xxx | Motor cable, IP67, (4 G 4 + (2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7A65-3673-0xxx | Motor cable, IP67, (4 G 4 + (2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7A65-3673-0xxx | Motor cable, IP67, (4 G 4 + (2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7A65-3673-0xxx | Motor cable, IP67, (4 G 4 + (2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7A65-3673-0xxx | Motor cable, IP67, (4 G 4 + (2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

Motor cable, IP67, (4 G 4 +(2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable, B23, mechanical coding 1, plug, straight, male+male, 6+2 pin – M23, plug, straight, female, 9 pin

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)4.00 mm² (approx. AWG12)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter15.9 mm ± 0.4 mm (0.6259" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A195.00 mm
A229.00 mm
B179.00 mm
B228.00 mm
Ordering informationLength
ZK7A65-3673-00101.00 m
ZK7A65-3673-00202.00 m
ZK7A65-3673-00303.00 m
ZK7A65-3673-00505.00 m
ZK7A65-3673-00707.00 m
ZK7A65-3673-00808.00 m
ZK7A65-3673-010010.00 m
ZK7A65-3673-012012.00 m
ZK7A65-3673-015015.00 m
ZK7A65-3673-017017.00 m
ZK7A65-3673-020020.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use