DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7231-3100-0xxx | B17, Power cable, PUR, 5 G 1.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7231-3100-0xxx | B17, Power cable, PUR, 5 G 1.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7231-3100-0xxx | B17, Power cable, PUR, 5 G 1.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7231-3100-0xxx | B17, Power cable, PUR, 5 G 1.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7231-3100-0xxx | B17, Power cable, PUR, 5 G 1.5 mm², drag-chain suitable, key 1 (24 V DC)

Power cable, IP67, 5 G 1.5 mm², PUR, drag chain suitable, mechanical coding 1, B17, plug, straight, female, pins 5, power coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section5 G 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.80 ±0.05 mm
Min. bending radius, moved6 x outer cable diameter
Max. number of cycles2 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
Ordering informationLength
ZK7231-3100-00303.00 m
ZK7231-3100-015015.00 m
ZK7231-3100-020020.00 m
ZK7231-3100-00505.00 m
ZK7231-3100-010010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use