DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2000-2210 | M8 plug field assembly, sensor, IP65/67

ZS2000-2210 | M8 plug field assembly, sensor, IP65/67

ZS2000-2210 | M8 plug field assembly, sensor, IP65/67

ZS2000-2210 | M8 plug field assembly, sensor, IP65/67

ZS2000-2210 | M8 plug field assembly, sensor, IP65/67

M8 plug field assembly for sensor cables

Product status:

regular delivery

Product information

Technical dataZS2000-2210
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage60 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationscrew connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4 - 5.5 mm
Materialplastic

For further technical details, please refer to the data sheet.

A147.00 mm
A214.00 mm
Ordering information
ZS2000-2210Plug field assembly, Sensor, IP65/67, M8, straight, male, 3-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use