DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2000-1213 | M8 plug field assembly, sensor, IP67

ZS2000-1213 | M8 plug field assembly, sensor, IP67

ZS2000-1213 | M8 plug field assembly, sensor, IP67

ZS2000-1213 | M8 plug field assembly, sensor, IP67

ZS2000-1213 | M8 plug field assembly, sensor, IP67

M8 plug field assembly for sensor cables

Product status:

regular delivery

Product information

Technical dataZS2000-1213
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage32 V
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationIDC
Max. wire cross-sectionAWG26 ... AWG22 (0.14 mm² ... 0.34 mm²)
Max. cable outer diameter2.5 - 5.1 mm
Materialmetal

For further technical details, please refer to the data sheet.

A141.00 mm
A211.50 mm
Ordering information
ZS2000-1213Plug field assembly, Sensor, IP67, M8, straight, male, 3-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use