DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7752-6566-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7752-6566-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7752-6566-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7752-6566-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7752-6566-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

Power cable, PUR, drag-chain suitable, shielded, B23, mechanical key 2, plug, straight, male+blanking plug, pins 6+PE, Power – B23, mechanical key 2, plug, straight, female+blanking plug, pins 6+PE, Power

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+blanking plug
Number of positions (face)pins 6+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 6+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section7 G 2.5 mm² (AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter13.20 ± 0.20 mm
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

A195.00 mm
A229.00 mm
B195.00 mm
B229.00 mm
Ordering informationLength
ZK7752-6566-010010.00 m
ZK7752-6566-00303.00 m
ZK7752-6566-00505.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use