DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2000-2610 | M12 plug field assembly, sensor, IP65/67

ZS2000-2610 | M12 plug field assembly, sensor, IP65/67

ZS2000-2610 | M12 plug field assembly, sensor, IP65/67

ZS2000-2610 | M12 plug field assembly, sensor, IP65/67

ZS2000-2610 | M12 plug field assembly, sensor, IP65/67

M12 plug field assembly for sensor cables

Product status:

regular delivery

Product information

Technical dataZS2000-2610
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current7.5 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter4 - 8 mm
Materialplastic

For further technical details, please refer to the data sheet.

A161.00 mm
A2Ø 20.00 mm
Ordering information
ZS2000-2610Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use