Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELX9012 | Bus end cover for ELX, blue

Image similar, may contain optional accessories
ELX9012 | Bus end cover for ELX, blue

ELX9012 | Bus end cover for ELX, blue

ELX9012 | Bus end cover for ELX, blue

ELX9012 | Bus end cover for ELX, blue

The system-integrated solution for explosion protection: PC-based control

The system-integrated solution for explosion protection: PC-based control

The ELX9012 is used to terminate a ELX terminal segment and covers the power contacts according to IEC 60079-11, in addition to the E-bus contacts. It is color-matched to the ELX terminal series.

Product status:

regular delivery

Product information

Technical dataELX9012
Technologybus end cover
Special featurescover for power and E-bus contacts
Weight16 g
Housing width8 mm
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
  II 3G Ex ec IIC T4 Gc
IECEx:
  Ex ec IIC T4 Gc

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use