Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL9150 | Potential supply terminal, 120…230 V AC

Image similar, may contain optional accessories
EL9150 | Potential supply terminal, 120…230 V AC

EL9150 | Potential supply terminal, 120…230 V AC

Power
Power contact
Power contact
Power contact
Infeed 120 V AC/
230 V AC
Infeed N
PE
EL9150 | Potential supply terminal, 120…230 V AC

EL9150 | Potential supply terminal, 120…230 V AC

The EL9150 potential feed terminal enables the setup of different potential groups with the standard voltage 230 V AC (120…230 V AC). The supply voltage is taken up via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. A Power LED indicates the operating state.

Product status:

regular delivery

Product information

Technical dataEL9150
Technologypotential supply terminal
Current load≤ 10 A
Power LEDgreen
Nominal voltage120/230 V AC
Electrical isolation500 V (E-bus/field potential)
PE contactyes
Bit width in the process image0
Housing width12 mm
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9150Potential supply terminal, 120…230 V AC
ES9150Potential supply terminal, 120…230 V AC, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use