The EL9501 power supply terminal generates an adjustable output voltage from the 24 V DC input voltage. This makes it suitable for supplying sensors or devices that require less than the 24 V that are usually available. It can also be used like an analog output terminal to simulate slowly varying signals but has far more output power than a 20 mA channel. The operating status is output via LED and process data. The diagnostics include the output current and the output voltage, so it is possible to integrate the terminal into an external control loop – for example, to reduce load effects.
The terminal is part of the group of adjustable supply devices:
- EL9501: Operation with voltage specification of 0...20 V, up to 2 A, up to 15 W, without electrical isolation from the power contact supply
- EL9561: Operation with voltage specification of 0...20 V, up to 2 A, up to 4.8 W, with electrical isolation from the power contact supply
- EL2595: Operation with current specification, up to 48 V, up to 700 mA, up to 33 W
- EL2596: Operation with voltage specification or current specification, up to 24 V, up to 3 A, up to 14 W
- EL4132: Operation with voltage specification ±10 V, up to 20 mA (as an example from the EL41xx family)
- EL4012: Operation with current specification of 0...20 mA, up to 10 V (as an example from the EL40xx family)
If no adjustable output is required, fixed voltage devices are available:
- EL9505/9508/9510/9512/9515: Output voltage according to type, up to 0.5 A, without electrical isolation from the power contact supply
- EL9560: 24 V output, up to 0.1 A, with electrical isolation from the power contact supply
- EL9562/EL9562-0015: 2 x 24 or 15 V output, up to 0.3 A, with electrical isolation from the power contact supply
- PSxxxx: DIN rail-mounted switched-mode power supply units
Product status:
product announcement | estimated market release 3rd quarter 2024
Product information
Technical data | EL9501 |
---|---|
Connection method | 2-wire |
Short-circuit proof | yes |
Load type | ohmsch, inductive, capacitive up to 1 mF |
Input voltage | 24 V DC (-15%/+20%) |
Resolution | 11 bit |
Number of outputs | 1 |
Output | 15 W |
Output voltage | 2 output ranges: 0.5...5 V; 1...20 V (step-down control) |
Output current | max. 2 A, limited by the output power |
Output rate | 1 kHz |
Efficiency | approx. 90% |
Current consumption E-bus | typ. 80 mA |
Current consumption power contacts | 5 mA + output power/output voltage |
Electrical isolation | channel/E-bus: functional separation 707 V DC type test |
Diagnostics in the process image | yes |
Output uncertainty | Voltage: < ±0.5 % (at 25 °C ±5 °C and up to 100 mA, referred to the final output value, for further details see documentation) |
Special features | constant voltage, 2 output ranges 5/20 V, output current measurement 1%, output voltage measurement 0.5%, max. rate of change 1000 V/sec |
Weight | approx. 55 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Pluggable wiring | for all ESxxxx terminals |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
EL9501 | Power supply terminal 0…20 V DC, 0…2 A |
ES9501 | Power supply terminal 0…20 V DC, 0…2 A, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use