DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL9561 | Power supply terminal 0…20 V DC, 0…2 A, electrically isolatedNew

EL9561 | Power supply terminal 0…20 V DC, 0…2 A, electrically isolated

EL9561 | Power supply terminal 0…20 V DC, 0…2 A, electrically isolated

Run LED
Error LED
Input LED
Output LED
Power contact
+24 V
Power contact 0 V
Output voltage Uo
+24 V
0 V
Output voltage 0 V
Output voltage Uo
+24 V
0 V
Output voltage 0 V
Top view 
Contact assembly 
EL9561 | Power supply terminal 0…20 V DC, 0…2 A, electrically isolated

EL9561 | Power supply terminal 0…20 V DC, 0…2 A, electrically isolated

The EL9561 power supply terminal generates an adjustable output voltage from the 24 V DC input voltage. This makes it suitable for supplying sensors or devices that require less than the 24 V that are usually available. It can also be used like an analog output terminal to simulate slowly varying signals but has far more output power than a 20 mA channel. The operating status is output via LED and process data. The diagnostics include the output current and the output voltage, so it is possible to integrate the terminal into an external control loop – for example, to reduce load effects.

 

The terminal is part of the group of adjustable supply devices:

  • EL9501: Operation with voltage specification of 0...20 V, up to 2 A, up to 15 W, without electrical isolation from the power contact supply
  • EL9561: Operation with voltage specification of 0...20 V, up to 2 A, up to 4.8 W, with electrical isolation from the power contact supply
  • EL2595: Operation with current specification, up to 48 V, up to 700 mA, up to 33 W
  • EL2596: Operation with voltage specification or current specification, up to 24 V, up to 3 A, up to 14 W
  • EL4132: Operation with voltage specification ±10 V, up to 20 mA (as an example from the EL41xx family)
  • EL4012: Operation with current specification of 0...20 mA, up to 10 V (as an example from the EL40xx family)

 

If no adjustable output is required, fixed voltage devices are available:

  • EL9505/9508/9510/9512/9515: Output voltage according to type, up to 0.5 A, without electrical isolation from the power contact supply
  • EL9560: 24 V output, up to 0.1 A, with electrical isolation from the power contact supply
  • EL9562/EL9562-0015: 2 x 24 or 15 V output, up to 0.3 A, with electrical isolation from the power contact supply
  • PSxxxx: DIN rail-mounted switched-mode power supply units

Product status:

product announcement | estimated market release 3rd quarter 2024

Product information

Technical dataEL9561
Connection method2-wire
Short-circuit proofyes
Load typeohmsch, inductive, capacitive up to 1 mF
Input voltage24 V DC (-15%/+20%)
Resolution11 bit
Number of outputs1
Output4.8 W
Output voltage2 output ranges: 0.5...5 V; 1...20 V (step-down control)
Output currentmax. 2 A, limited by the output power
Output rate1 kHz
Efficiencyapprox. 75%
Current consumption E-bustyp. 80 mA
Current consumption power contacts10 mA + output power/output voltage
Electrical isolationchannel/E-bus: functional separation 707 V DC type test
Diagnostics in the process imageyes
Distributed clocks
Output uncertaintyVoltage: < ±0.5 % (at 25 °C ±5 °C and up to 100 mA, referred to the final output value, for further details see documentation)
Special featuresConstant voltage, 2 output ranges 5/20 V, output current measurement 1%, output voltage measurement 0.5%, max. rate of change 1000 V/sec., galvanic isolation
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9561Power supply terminal 0…20 V DC, 0…2 A, electrically isolated
ES9561Power supply terminal 0…20 V DC, 0…2 A, electrically isolated, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use