
The EL9183 potential distribution terminal provides one potential with 16 terminal points each for potential distribution and enables the tapping of the voltages without further terminal blocks or wiring work. The power contacts are fed through to the next terminal without connecting to the terminal points.
The HD EtherCAT Terminals (high density) with increased packing density contain 16 connection points in the housing of a 12 mm-wide EtherCAT Terminal. Solid wire conductors can be connected without tools using the direct plug-in technique.
Product status:
regular delivery
Product information
Technical data | EL9183 |
---|---|
Technology | potential distribution terminal |
Number of separate potentials | 1 |
Terminal points per potential | 16 |
Current load | max. 10 A |
Configuration | no address or configuration setting |
Nominal voltage | ≤ 60 V AC/DC |
Electrical isolation | 500 V (E-bus/field potential) |
E-bus looped through | yes |
Power contacts looped through | yes (2 power contacts) |
Special features | 16-way bridge |
Weight | approx. 60 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use