Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL9200 | Potential supply terminal, 24 V DC, with fuse

Image similar, may contain optional accessories
EL9200 | Potential supply terminal, 24 V DC, with fuse

EL9200 | Potential supply terminal, 24 V DC, with fuse

Error
Power
Power contact
Power contact
Power contact
Infeed 24 V DC
Infeed 0 V
PE
EL9200 | Potential supply terminal, 24 V DC, with fuse

EL9200 | Potential supply terminal, 24 V DC, with fuse

The EL9200 potential feed terminal with fuse enables the setup of different potential groups with a fused standard voltage of 24 V DC. The supply voltage is taken up via the front terminal contacts, fused and passed through to the adjacent terminals via the internal power contacts. A Power LED and an Error LED indicate the operating state. The fuse is a 6.3 A fuse, which can be replaced at the front.

Product status:

regular delivery

Product information

Technical dataEL9200
Technologypotential supply terminal with fuse
Current load≤ 10 A
Power LEDgreen
Defect LEDred
Renewed infeedyes
Nominal voltage24 V DC
Integrated fine-wire fuse…6.3 A
Electrical isolation500 V (E-bus/field potential)
PE contactyes
Connection facility to additional power contact1
Bit width in the process image0
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-6pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 70 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use