![EL9930 | PROFIsafe segment end terminal](https://multimedia.beckhoff.com/media/el9930__web_preview.png)
The EL9930 standard EtherCAT Terminal supports the implementation of permitted PROFIsafe master and slave configurations together with TwinSAFE logic, e.g. with the EL6910 TwinSAFE logic terminal.
When scanning the I/O configuration, the EL9930 reports as two EtherCAT slaves (EL9930-0000 and EL9930-0001), so it is possible to set which PROFIsafe data should be observed for both data directions.
Product status:
regular delivery
Product information
Technical data | EL9930 |
---|---|
Technology | EtherCAT |
Input voltage | 24 V DC (-15%/+20%) |
Number of inputs | 0 |
Number of outputs | 0 |
Current consumption E-bus | 120 mA |
Power loss | 1 W |
Bit width in the process image | dynamic, according to the configuration in TwinCAT 3 |
Housing width | 12 mm |
Side by side mounting on
EtherCAT Terminals with power contact | yes |
Side by side mounting on
EtherCAT Terminals without power contact | yes |
Weight | approx. 42 g |
Operating/storage temperature | -25…+55°C/-40…+70°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use