DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2xxx | EtherCAT Terminals, digital output

The EtherCAT Terminals from the EL2xxx, ES2xxx, ELM2xxx, EM2xx and ELX2xxx series are intended for the processing of digital/binary signals. Unless otherwise stated, the high level corresponds to the supply voltage in the positive switching logic, the low level corresponds to ground. With the ground-switching logic, it is reversed. Different supply voltages are available for both types of logic. 1-, 2-, 3- and 4-wire connection techniques enable the use of EtherCAT Terminals in almost all applications without further wiring.

Advantages:

  • fine scalability of channel density and functional scope
  • compact solutions due to high packing density
  • synchronization of the switching process with other processes with µs precision thanks to the XFC timestamp function with some terminals
  • numerous special functions for optimizing machine control, e.g. overexcitation, switch-on at the zero crossing point of the AC voltage, oversampling and pulse width modulation (PWM)

Areas of application:

  • switching of standard actuators such as contactors and valves
  • increased machine efficiency/clock rate due to XFC I/Os
  • control of LED lighting for vision applications
  • position specification to drives via pulse train (frequency output) and incremental encoder simulation
  • simple connection e.g. of external relay cards via ribbon cable connection

Ex i, outputs
The ELX2xxx EtherCAT Terminal series allows the direct connection of an intrinsically safe actuator from potentially explosive atmospheres of zones 0/20 and 1/21.

TwinSAFE, outputs
The EL29xx EtherCAT Terminal series switches actuators or the potential supply fail-safe. The safety-relevant data are exchanged via FSoE with a TwinSAFE Logic-capable component.

Your selection:
    • EL1259 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 1 µs, 0.5 A, multi-timestamp

      EL1259 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 1 µs, 0.5 A, multi-timestamp

      Channels:
      16, Combi
      Value range (digital/encoder):
      24 V
      Filter (digital):
      1.0 µs typ.
      Input/output specification (digital):
      EN 61131-2, type 1/3
      Further features:
      Timestamp
    • EL1262-0010 | EtherCAT Terminal, 2-channel digital input + 2-channel digital output, 5 V DC, 100 ns, 0.1 A, RS422/RS485, oversampling

      EL1262-0010 | EtherCAT Terminal, 2-channel digital input + 2-channel digital output, 5 V DC, 100 ns, 0.1 A, RS422/RS485, oversampling

      Channels:
      2, 4
      Value range (digital/encoder):
      5 V/TTL, RS422
      Input/output specification (digital):
      positive switching
      Further features:
      Oversampling
    • EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

      EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

      Channels:
      16, Combi
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1859 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

      EL1859 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

      Channels:
      16, Combi
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL2002 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A

      EL2002 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      0.5 A
    • ELX2002 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 45 mA, Ex i

      ELX2002 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 45 mA, Ex i

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      0.045 A
    • EL2004 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A

      EL2004 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      0.5 A
    • EL2008 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A

      EL2008 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A

      Channels:
      8
      Type/signal:
      standard digital
      Output current:
      0.5 A
    • ELX2008 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 30 mA, Ex i

      ELX2008 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 30 mA, Ex i

      Channels:
      8
      Type/signal:
      standard digital
      Output current:
      0.03 A
    • EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

      EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      diagnostics
    • EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

      EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      2 A
    • EL2024 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A

      EL2024 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      2 A
    • EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

      EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      2 A
    • EL2032 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, with diagnostics

      EL2032 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, with diagnostics

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      2 A
      Further features:
      diagnostics
    • EL2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, with diagnostics

      EL2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, with diagnostics

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      2 A
      Further features:
      diagnostics
    • EL2042 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 x 4 A/1 x 8 A

      EL2042 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 x 4 A/1 x 8 A

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      4 A, 8 A
    • EL2044 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, with extended diagnostics

      EL2044 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, with extended diagnostics

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      2 A
      Further features:
      diagnostics
    • EL2068 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, with channel diagnostics

      EL2068 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, with channel diagnosticsPreferred type

      Channels:
      8
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      diagnostics
    • EL2084 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, ground switching

      EL2084 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, ground switching

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      ground switching
    • EL2088 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

      EL2088 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

      Channels:
      8
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      ground switching
    • EL2124 | EtherCAT Terminal, 4-channel digital output, 5 V DC, 20 mA

      EL2124 | EtherCAT Terminal, 4-channel digital output, 5 V DC, 20 mA

      Channels:
      4
      Type/signal:
      standard digital
      Output current:
      0.02 A
    • EL2202 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate

      EL2202 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      XFC
    • EL2202-0100 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate, distributed clocks

      EL2202-0100 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate, distributed clocks

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      XFC
    • EL2212 | EtherCAT Terminal, 2-channel digital output, 24…72 V DC, 10 A, overexcitation, multi-timestamp

      EL2212 | EtherCAT Terminal, 2-channel digital output, 24…72 V DC, 10 A, overexcitation, multi-timestamp

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      2.5 A, 10 A
      Further features:
      XFC, Timestamp
    • EL2252 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, timestamp

      EL2252 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, timestampPreferred type

      Channels:
      2
      Type/signal:
      standard digital
      Output current:
      0.5 A
      Further features:
      XFC, Timestamp