ELXxxxx | Explosionsschutz (Ex i)
ELXxxxx | Explosionsschutz (Ex i) |
|||||
1-Kanal | 2-Kanal | 4-Kanal | 8-Kanal | Andere | |
Digital-Eingang |
ELX1052 |
ELX1054 |
ELX1058 |
||
Digital-Ausgang |
ELX2002 24 V DC, 45 mA, Ex i |
ELX2008 24 V DC, 30 mA, Ex i |
|||
ELX2792 Imax = 0,5 A AC/1 A DC, Wechsler |
|||||
Analog-Eingang |
ELX3152 0/4…20 mA, single-ended, 16 Bit |
ELX3158 4…20 mA, single-ended, 16 Bit |
|||
ELX3152-0090 0/4…20 mA, single-ended, 16 Bit, TwinSAFE SC |
|||||
ELX3181 4…20 mA, single-ended, 16 Bit, HART |
ELX3184 4…20 mA, single-ended, 16 Bit, HART |
||||
ELX3202 RTD, 2-, 3-, 4-Leiter, 16 Bit |
ELX3204 RTD, 2-Leiter, 16 Bit |
||||
ELX3202-0090 RTD, 2-, 3-, 4-Leiter, 16 Bit, TwinSAFE SC |
ELX3204-0090 RTD, 2-Leiter, 16 Bit, TwinSAFE SC |
||||
ELX3252 Potentiometerauswertung, 16 Bit |
|||||
ELX3312 Thermoelement, 2-Leiter, 16 Bit |
ELX3314 Thermoelement, 2-Leiter, 16 Bit |
||||
ELX3312-0090 Thermoelement, 2-Leiter, 16 Bit, TwinSAFE SC |
ELX3314-0090 Thermoelement, 2-Leiter, 16 Bit, TwinSAFE SC |
||||
ELX3351 Widerstandsbrücke (DMS), 24 Bit |
|||||
ELX3351-0090 Widerstandsbrücke (DMS), 24 Bit, TwinSAFE SC |
|||||
Analog-Ausgang |
ELX4181 0/4…20 mA, single-ended, 16 Bit, HART |
ELX4154 0/4…20 mA, single-ended, 16 Bit |
|||
Winkel-/Wegmessung |
ELX5151 Inkremental-Encoder-Interface, NAMUR |
||||
ELX5151-0090 Inkremental-Encoder-Interface, NAMUR, TwinSAFE SC |
|||||
Kommunikation |
ELX6233 Kommunikations-Interface, Ethernet-APL |
||||
Systemklemmen |
ELX9012 Busendkappe für ELX, blau |
||||
ELX9410 Netzteilklemme zur E-Bus-Auffrischung, 1 A |
|||||
ELX9560 Einspeiseklemme, 24 V DC, potenzialgetrennt |