DetachFixClose

EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

Image similar, may contain optional accessories
EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

Power contact
+24 V DC
Power contact 0 V
+24 V DC
Analog input 1
GND
Motor A1
Motor B1
+24 V DC
+24 V DC
+24 V DC
Analog input 2
GND
Motor A2
Motor B2
0 V
0 V
EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

The EL7031-0030 EtherCAT Terminal is intended for the direct connection of stepper Motors in the low power range up to 2.8 A. The compact stepper motor output stage is accommodated in the EtherCAT Terminal together with two analog inputs (0…10 V/12 bit). Through parameterization, the EL7031-0030 can be adjusted to the motor and the application requirements. 64-fold micro-stepping ensures particularly quiet and precise motor operation.

 

In combination with a corresponding stepper motor, the EL7031-0030 represents a cost-effective compact drive solution.

Product status:

regular delivery

Product information

Technical dataEL7031-0030
Technologycompact drive technology
Connection methoddirect motor connection
Number of inputs2 x analog input (0…10 V/12 bit)
Load type2-phase stepper motor (uni-/bipolar)
Number of channels1
Number of outputs1 x stepper motor
Supply voltage electronics24 V DC (via power contacts)
Output current2.8 A
Step frequencyconfigurable up to 8000 full steps/s
Step pattern64-fold micro stepping
Current controller frequencyapprox. 25 kHz
Resolutionapprox. 5000 positions in typ. applications (per revolution)
Current consumption power contactstyp. 30 mA + motor current
Current consumption E-bustyp. 120 mA
Distributed clocksyes
Special featurestravel distance control, 2 analog inputs
Electrical isolation500 V (E-bus/field potential)
Relative humidity95%, no condensation
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Pluggable wiring
Approvals/markingsCE, UL
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use