DetachFixClose

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ7047 EtherCAT plug-in module is designed for the direct connection of stepper motors in the medium power range up to 5 A and for a voltage range of 8…48 V. The compact stepper motor output stage is accommodated in the module together with two digital inputs for limit switches and an encoder interface. The second input can also be configured as an output in order to enable the use of a holding brake.

The EJ7047 can be adapted to the motor to be operated and the application requirements through parameterization. A particularly smooth and precise motor run is ensured by 64-fold microstepping.

In combination with a corresponding stepper motor, the EJ7047 represents a cost-effective and compact drive solution. With its torsion-proof, integrated encoder (1,024 inc/rev), the AS2000 stepper motor is ideal for the closed-loop control of the EJ7047.

Product status:

regular delivery

Product information

Technical dataEJ7047
Technologycompact drive technology
Connection methoddirect motor connection + feedback
Number of channels1
Number of inputs2 x end position, 1 x encoder
Number of outputs1 x stepper motor (2 phases), 1 x motor brake (configurable, 0.5 A)
Load type2-phase stepper motor (uni-/bipolar)
Supply voltage power8…48 V DC (via distribution board)
Supply voltage electronics24 V DC (via distribution board)
Output currentmax. 5.0 A (overload- and short-circuit proof)
Step frequency1000, 2000, 4000, 8000 or 16,000 full steps (configurable)
Step pattern64-fold micro stepping
Current controller frequencyapprox. 64 kHz
Resolutionapprox. 5000 positions in typ. applications (per revolution)
Encoder input signal5…24 V DC, typ. 5 mA, single-ended
Input frequencymax. 400,000 increments/s (with 4-fold evaluation)
Auxiliary power currenttyp. 70 mA (via distribution board)
Current consumption E-bustyp. 140 mA
Distributed clocksyes
Electrical isolation500 V (E-bus/field potential)
Special featurestravel distance control, encoder input, vector control
Weightapprox. 50 g
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-24-2x16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)24 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use