
The EL7041 EtherCAT Terminal is intended for the direct connection of stepper Motors in the mid power range up to 5 A an a voltage range from 8…48 V. The compact stepper motor output stage is accommodated in the EtherCAT Terminal together with two digital inputs for limit switches an one encoder interface. Through parameterization, the EL7041 can be adjusted to the motor and the application requirements. 64-fold micro-stepping ensures particularly quiet and precise motor operation.
In combination with a corresponding stepper motor, the EL7041 represents a cost-effective compact drive solution.
Product status:
regular delivery (not recommended for new projects) | recommended alternative: EL7062
Product information
Technical data | EL7041, ES7041 | EL7041-1000 |
---|---|---|
Technology | compact drive technology | |
Connection method | direct motor connection + feedback | |
Number of inputs | 2 x end position, 1 x encoder | |
Load type | 2-phase stepper motor (uni-/bipolar) | |
Number of channels | 1 | |
Number of outputs | 1 x stepper motor | |
Supply voltage electronics | 24 V DC (via power contacts) | |
Supply voltage power | 8…48 V DC (external) | |
Output current | max. 5.0 A | |
Step frequency | configurable up to 8000 full steps/s | |
Step pattern | 64-fold micro stepping | |
Current controller frequency | approx. 30 kHz | |
Resolution | approx. 5000 positions in typ. applications (per revolution) | |
Encoder input signal | 5…24 V DC, typ. 5 mA, single-ended | |
Encoder connection | A, B, C, gate/latch | |
Input frequency | max. 400,000 increments/s (with 4-fold evaluation) | |
Current consumption power contacts | typ. 50 mA | |
Current consumption E-bus | typ. 140 mA | |
Distributed clocks | yes | |
Special features | travel distance control, encoder input | for resonance-critical applications, encoder input |
Electrical isolation | 500 V (E-bus/field potential) | |
Relative humidity | 95%, no condensation | |
Weight | approx. 90 g | |
Operating temperature | 0…55°C | |
Storage temperature | -25…+85°C | |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | |
Protect. rating/installation pos. | IP20/see documentation | |
Pluggable wiring | for all ESxxxx terminals | |
Approvals/markings | CE, UL |
Housing data | EL-24-2x8pin | ES-24-2x8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 24 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
EL7041 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder |
ES7041 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use