
The EL7221-9014 servomotor EtherCAT Terminal with integrated One Cable Technology (OCT) offers powerful servo performance in a very compact design for motors from the AM8100 series up to 8 A (Irms). OCT combines a motor cable and an absolute feedback system in a single cable. The integrated electronic type plate of the AM81xx motors can be read in by the servo terminal to configure the motor parameters automatically. Thus, commissioning of the motors as well as cabling are minimized. The high-performance control technology supports fast and highly dynamic positioning tasks. Monitoring of numerous integrated parameters offers maximum operational reliability. The specified output power is attained in operation with the ZB8610 fan cartridge. For operation without a fan cartridge, the EL7211-9014 is recommended. The STO function according to EN 61800-5-2, can be implemented using the reaction-free HWE input corresponding to a safety level Cat. 3, PL d according to DIN EN ISO 13849-1:2015 (see document "EP7211-0034 | TwinSAFE application example").
Product status:
regular delivery
Product information
Technical data | EL7221-9014 |
---|---|
Protocol | EtherCAT |
Technology | compact drive technology |
Connection method | direct motor connection with OCT |
Number of inputs | 2 x end position, 1 x feedback, 1 x STO |
Load type | permanent magnet-excited three-phase synchronous motor |
Number of channels | 1 |
Number of outputs | 1 x servomotor, 1 x motor brake |
Supply voltage electronics | 24 V DC (via power contacts) |
Supply voltage power | 8…48 V DC (external) |
Performance increase | – |
Output current with ZB8610 (rms) | 7.0 A up to 55 °C, 8.0 A up to 45 °C operating temperature |
Peak current with ZB8610 (rms) | max. 16.0 A for 1 s up to 55 °C operating temperature |
Rotating field frequency | 0…599 Hz |
PWM clock frequency | 16 kHz |
Current controller frequency | 32 kHz |
Rated speed controller frequency | 16 kHz |
Output voltage motor brake | 24 V DC |
Output current motor brake | max. 0.5 A |
Current consumption power contacts | typ. 100 mA + holding current motor brake |
Current consumption E-bus | typ. 120 mA |
Distributed clocks | yes |
Realization STO | hard-wired via safe output |
Special features | compact, absolute feedback, One Cable Technology (OCT), plug and play, integrated track control |
Safe stop functions | Safe Torque Off (STO) |
Electrical isolation | 500 V (E-bus/field potential) |
Weight | approx. 95 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL, TÜV SÜD |
Housing data | EL-24-2x16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use