DetachFixClose

KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

Image similar, may contain optional accessories
KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

Run, encoder
Encoder B: A, B
Input 1, 2
Driver, motor
Enable A, B
Warning A, B
Error A, B
Power contact
+24 V DC
Power contact 0 V
Encoder A:
A, B
Encoder B: A, B
Sensor supply
Input 1, 2
Motor A:
A1, A2
Motor B:
B1, B2
Load voltage
48 V, 0 V
KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

Compact Drive Technology

Compact Drive Technology

The KL2552 Bus Terminal enables direct operation of two DC motors. It is galvanically isolated from the K-bus. The speed is specified by the automation device via a 16 bit value. Connection of an incremental encoder enables a simple servo axis to be realized. Typical motor parameters can be set in order to avoid critical conditions of the DC motor. The load can be protected by limiting the maximum values for speed, torque and acceleration. The output stage is protected against overload and short-circuit. The Bus Terminal contains two channels that indicate their signal state by means of light emitting diodes. The LEDs enable quick local diagnostics.

Product status:

regular delivery

Product information

Technical dataKL2552
Technologycompact drive technology
Load typeDC brush motor, inductive
Number of channels2
Number of outputs1 x DC motor per channel
Number of inputs1 x end position, 1 x encoder per channel
Connection technologydirect motor connection
Supply voltage electronics24 V DC (via power contacts)
Supply voltage power8…48 V DC (external)
Max. output current2 x 5 A (short-circuit proof, thermal-overload proof for both channels together)
Resolutionmax. 10 bit current, 16 bit speed
Encoder input signal5…24 V DC, typ. 5 mA, single-ended
Pulse frequencymax. 400,000 increments/s (with 4-fold evaluation)
Current consumption power contactstyp. 50 mA
Current consumption K-bustyp. 100 mA
Bit width in the process image48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status
Electrical isolation500 V (K-bus/field potential)
Weightapprox. 100 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL
Housing dataKL-24-2x8pinKS-24-2x8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2552Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A
KS2552Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use