SAVAGE, Minnesota, October 13, 2020 – Beckhoff Automation has introduced new EL51xx EtherCAT Terminals with built-in incremental signal analysis functionality. Incremental encoders have become indispensable in many applications due to their compactness and low price points. Beckhoff meets this important need with the comprehensive EL51xx series for analysis of 5 V incremental encoders via RS422 and TTL signals. These four new high-performance I/Os feature eXtreme Fast Control (XFC) technology and enable analysis of incremental signals in the controller in an even more space-saving and cost-effective manner.
The new EtherCAT Terminals acquire incremental signals with high frequencies up to 5 MHz and feature many parameterization options and integrated functions that enable optimum adaptation to control tasks. Each terminal offers an integrated sensor supply, which is parameterizable to 5, 12 or 24 V. Users can easily connect encoders with differential RS422, 5 V TTL or open collector interfaces. Based on internal pull-up resistors, no external wiring is required for open collector analysis. Additional 24 V digital inputs can save, lock and set the counter value. The EL51xx series now includes:
- EL5102: 2-channel incremental encoder interface, 5 V (RS422, TTL, open collector)
- EL5112: 2-channel incremental encoder interface, 5 V (2 x AB or 1 x ABC RS422, TTL, open collector)
- EL5122: 2-channel incremental encoder interface, 5 V single-ended (TTL, open collector)
- EL5131: 1-channel incremental encoder interface, 5 V with two parameterizable 24 V DC outputs
A wide range of additional integrated functions, such as rotary axis functionality, workpiece measurement and standstill monitoring enable data pre-processing directly in the I/O terminals. The measurement of period, frequency and speed with a resolution of 10 ns is also available. In addition, the terminals implement a duty cycle measurement of the incoming signal. Due to the optional interpolating micro-increment functionality, the EL51xx terminals can determine even more precise axis positions for dynamic axes. The synchronous reading of the position values with other process data in the EtherCAT system occurs via the high-precision EtherCAT distributed clocks. This enables simple and precise synchronization of controller tasks.
![Mr. Shane Novacek](/media/pictures/contact/shane-novacek.jpg)
Mr. Shane Novacek
Beckhoff Automation LLC
13130 Dakota Avenue
Savage, MN 55378
United States
+1 952 890-0000
beckhoffnews@beckhoff.com
www.beckhoff.com/en-us/