Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 4 A at 40°C (leaning on IEC 61076-2-104) |
Rated voltage | 30 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | flange |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 4 A at 40°C (leaning on IEC 61076-2-104) |
Rated voltage | 30 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Cable by meter |
---|---|
Cross-section | 4 x 0.34 mm² (AWG22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.7 mm ± 0.15 mm (0.185" ± 0.0059") |
Min. bending radius, moved | 6 x outer cable diameter |
Min. bending radius, fixed installation | 5 x outer cable diameter |
Max. number of cycles | 10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance |
Jacket color | black |
For further technical details, please refer to the data sheet.
A1 | 39.60 mm |
A2 | Ø 10.1 mm |
B1 | 34.50 mm |
B2 | M12 |
Ordering information | Length |
---|---|
ZK2020-3138-0002 | 0.20 m |
ZK2020-3138-0010 | 1.00 m |
ZK2020-3138-0020 | 2.00 m |
ZK2020-3138-0030 | 3.00 m |
ZK2020-3138-0040 | 4.00 m |
ZK2020-3138-0050 | 5.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use