Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male + female (PE inverse) |
Number of positions (face) | 5-pin (4+FE) |
Coding | L-coded |
Rated current | 8 A at 40°C (according to IEC 61076-2-111) |
Rated voltage | 63 V (according to IEC 61076-2-111) |
Recommended torque, nut | 0.6 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | 7/8"-16 UN |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Rated current | 12 A at 40°C (according to IEC 60512-3),
10 A (according to UL2238) |
Rated voltage | 300 V (according to IEC 60664-1) |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Cable by meter |
---|---|
Cross-section | 5 x 2.5 mm² (approx. AWG14) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 9.9 mm ± 0.2 mm (0.3897" ± 0.0079") |
Min. bending radius, moved | 10 x outer cable diameter |
Max. number of cycles | 4 million |
Jacket color | black |
For further technical details, please refer to the data sheet.
Ordering information | Length |
---|---|
ZK2051-5114-0010 | 1.00 m |
Further length on request
© Beckhoff Automation 2025 - Terms of Use