Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | 7/8"-16 UN |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Rated current | 16 A at 40°C (according to IEC 60512-3),
12 A (according to UL2238) |
Rated voltage | 300 V (according to IEC 60664-1) |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Cable by meter |
---|---|
Cross-section | 5 x 2.5 mm² (approx. AWG14) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 9.1 mm ± 0.2 mm (0.3583" ± 0.0079") |
Min. bending radius, moved | 10 x outer cable diameter |
Min. bending radius, fixed installation | 5 x outer cable diameter |
Max. number of cycles | 4 million |
Jacket color | black |
For further technical details, please refer to the data sheet.

A1 | 53.90 mm |
Ordering information | Length |
---|---|
ZK2031-1200-0005 | 0.50 m |
ZK2031-1200-0030 | 3.00 m |
ZK2031-1200-0050 | 5.00 m |
ZK2031-1200-0075 | 7.50 m |
ZK2031-1200-0100 | 10.00 m |
ZK2031-1200-0150 | 15.00 m |
ZK2031-1200-0200 | 20.00 m |
ZK2031-1200-0250 | 25.00 m |
ZK2031-1200-0300 | 30.00 m |
ZK2031-1200-0350 | 35.00 m |
ZK2031-1200-0450 | 45.00 m |
ZK2031-1200-0600 | 60.00 m |
Further length on request
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use