Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 4 A at 40°C (leaning on IEC 61076-2-104) |
Rated voltage | 30 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire |
Technical data | Cable by meter |
---|---|
Operating voltage | ≤ 250 V |
Cross-section | 4 x 0.34 mm² (AWG22) |
Use | Food and Beverage |
Material jacket | PP (polypropylene) |
Min. bending radius, moved | 8 x outer cable diameter |
Min. bending radius, fixed installation | 5 x outer cable diameter |
Max. number of cycles | 20 million |
Jacket color | orange |
For further technical details, please refer to the data sheet.
Ordering information | Length |
---|---|
ZK2020-3200-7050 | 5.00 m |
ZK2020-3200-7100 | 10.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use