Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male + female (PE inverse) |
Number of positions (face) | 5-pin (4+FE) |
Coding | L-coded |
Rated current | 8 A at 40°C (according to IEC 61076-2-111) |
Rated voltage | 63 V (according to IEC 61076-2-111) |
Recommended torque, nut | 0.6 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | socket |
Contact type | female + male (PE inverse) |
Number of positions (face) | 5-pin (4+FE) |
Coding | L-coded |
Rated current | 8 A at 40°C (according to IEC 61076-2-111) |
Rated voltage | 63 V (according to IEC 61076-2-111) |
Recommended torque, nut | 0.6 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Cable by meter |
---|---|
Cross-section | 5 x 0.75 mm² (approx. AWG18) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.3 mm ± 0.2 mm (0.248" ± 0.0079") |
Min. bending radius, moved | 6 x outer cable diameter |
Max. number of cycles | 10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance |
Jacket color | black |
For further technical details, please refer to the data sheet.

A1 | 31.0 mm |
A2 | 40.0 mm |
A3 | Ø16.5 mm |
B1 | 31.0 mm |
B2 | ~ 35.0 mm |
B3 | Ø16.5 mm |
Ordering information | Length |
---|---|
ZK2053-5354-0003 | 0.30 m |
ZK2053-5354-0006 | 0.60 m |
ZK2053-5354-0010 | 1.00 m |
ZK2053-5354-0020 | 2.00 m |
ZK2053-5354-0030 | 3.00 m |
Further length on request
© Beckhoff Automation 2025 - Terms of Use