DetachFixClose

ZK2030-1112-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1112-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1112-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1112-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1112-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

7/8“, plug, straight, male, 5-pin – 7/8“, socket, straight, female, 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation size7/8"-16 UN
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section5 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ± 0.2 mm (0.3071" ± 0.0079")
Jacket colorblack
A155.00 mm
A226.00 mm
B153.90 mm
Ordering informationLength
ZK2030-1112-00020.20 m
ZK2030-1112-00030.30 m
ZK2030-1112-00050.50 m
ZK2030-1112-00101.00 m
ZK2030-1112-00151.50 m
ZK2030-1112-00202.00 m
ZK2030-1112-00303.00 m
ZK2030-1112-00404.00 m
ZK2030-1112-00505.00 m
ZK2030-1112-00606.00 m
ZK2030-1112-00707.00 m
ZK2030-1112-010010.00 m
ZK2030-1112-012012.00 m
ZK2030-1112-015015.00 m
ZK2030-1112-020020.00 m
ZK2030-1112-030030.00 m
ZK2030-1112-040040.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use